Structure
No. | Component | Description |
|---|---|---|
1 | DIP switch (S101). | You can set the IP address for the X101/X102 switched Ethernet interfaces with the DIP switch. |
2 | MicroSD card slot (under the front flap) | Slot for industrial microSD cards |
3 | Reset button (under the front flap) | This switches the embedded PC to Config mode. |
4 | Ethernet interfaces (X101, X102). | 2 x RJ45 (switched) with PROFINET RT device |
5 | Ethernet interface (X001) | For the connection to local networks. Serves as a programming interface. |
6 | Diagnostic LEDs | 1 x TC status, 1 x PN, 1 x DG. |
7 | I/O status LEDs | Diagnosis of the power supply for the embedded PC and the terminal bus. Status of the E-bus or K-bus communication and multi-function I/Os. |
8 | Spring-loaded terminals, +24 V and 0 V | Power supply (Us) for embedded PC. |
9 | Spring-loaded terminals, +24 V and 0 V | Power supply (Up) for integrated multi-function I/Os and bus terminals via the power contacts. |