Activating KL6xx1 mode

The KL6xx1 mode can be used for any serial protocols. Custom protocols or other open protocols can also be used.

This mode behaves like other Beckhoff terminals with serial interface. It means that the programming and the interface is similar to a serial interface. The Beckhoff supplement blocks (such as ModbusRTU, COMLIB, ...) of the serial interface usually offer the 64-byte mode for the PC interface.

Requirements:

Proceed as follows:

1. Click Device 2 (RS232) or Device 3 (RS485) in the tree view on the left.
2. Click the Communication Properties tab.
Activating KL6xx1 mode 1:
3. Click the option KL6xx1 Mode (Emulation) to use the CX7080 for all other protocols.
You have successfully activated the KL6xx1 mode. Follow the same steps to deactivate the KL6xx1 mode.

Programming

Alternatively, you can operate and program the interface yourself. The data structure consists of a control and status word (2 bytes) and a data array. The control byte is written by the PLC program and acknowledges the sending of data with the TR bit.

The data (bits 4 to 15) are transmitted when an edge change (toggle) is encountered. The RA bit acknowledges that the receive data have been read. This enables the interface to recognize that it can copy new data into the data array. The status word indicates how many data are valid. When a positive edge is encountered, the IR bit (Reset) clears the buffers and resets the interface. The interface acknowledges the command in the status word with the IA bit. Finally, the IR bit is set to "False" again.

Control word structure.

Bit

15

14

13

12

11

10

09

08

07

06

05

04

03

02

01

00

Name

Length of data to be written (OL bits)

reserve

IR bit

RA bit

TR bit

Legend for the control word.

Bit

Name

Comment

CW.3

Reserved

-

-

CW.2

IR
(InitRequest)

1bin

The controller requests initialization. The send and receive functions are blocked, the FIFO indicators are reset, and the interface is again initialized with the value. The interface acknowledges completion of the initialization via bit SW.2 (IA).

0bin

The controller once again requests the interface to prepare for serial data exchange.

CW.1

RA
(ReceiveAccepted)

toggle

The controller acknowledges receipt of data by changing the state of this bit. Only then new data can be transferred from the interface to the controller.

CW.0

TR
(TransmitRequest)

toggle

Via a change of state of this bit the controller notifies the interface that the DataOut bytes contain the number of bytes indicated via the OL bits. The interface acknowledges receipt of the data in the status word via a change of state of bit SW.0 (TA). Only now new data can be transferred from the controller to the interface.

Status word structure.

Bit

15

14

13

12

11

10

09

08

07

06

05

04

03

02

01

00

Name

Length of data in the buffer ((IL bits)

BUF_F

IA bit

RR bit

TA bit

Legend for status word

Bit

Name

Comment

SW.3

BUF_F (buffer full)

1bin

The receive FIFO is full. All further incoming data will be lost!

SW.2

IA
(InitAccepted bit)

1bin

Initialization was completed by the interface.

0bin

The interface is ready again for serial data exchange.

SW.1

RR
(ReceiveRequest)

toggle

Via a change of state of this bit the interface notifies the controller that the DataIn bytes contain the number of bytes indicated via the IL bits. The controller has to acknowledge receipt of the data in the control word via a change of state of bit CW.1 (RA). Only then new data can be transferred from the interface to the controller.

SW.0

TA
(TransmitAccepted)

toggle

The interface acknowledges receipt of data by changing the state of this bit. Only now new data can be transferred from the controller to the interface.

Example

In this sample program, the operating principle is explained using the RS232 interface. Data is sent via the RS232 interface and received via a bridge (PIN 2 to 3).
Download: cx8080_rs232.zip