D-sub connector ZB3180
The ZB3180 D-Sub connector is available as an accessory for wiring the RS232 and RS485 interfaces. The connector has two cable outlets and includes an active termination resistor for the RS485 interface.
Fig.55: ZB3180 D-sub connector with switchable termination resistor.Technical data | ZB3180 |
|---|---|
Size | D-sub |
Connector type | Connector |
Design | Angled |
Number of pins (mating face) | 9-pin |
Body color | Black |
Body material | Thermoplastic |
Max. connection diameter, cable | 8.5 mm |
Ambient temperature (operation) | -25...+60°C, -13...+140°F |
Protection rating | IP20 |