Object List
NOTICE | ||
The objects in the object directory can be reached by SDO access, but not generally through the KS2000 configuration software. On the other hand, all the registers that can be configured with KS2000 can also be reached using SDO access to the object directory (objects 0x4500 and 0x4501) - even though this does not offer the same convenience as the KS2000 software. |
Parameter | Index | BK5120/BK515x | BK5110 | LC5100 | BX5100/BC5150 | CX705x/CX8051/B510 |
---|---|---|---|---|---|---|
0x1000 | x | x | x |
| x | |
0x1001 | x | x | x | x | x * | |
0x1003 | x | x | x |
|
| |
0x1005 | x | x | x | x | x | |
0x1006 | x | x | x | x | x | |
0x1008 | x | x | x | x | x * | |
0x1009 | x | x | x |
|
| |
0x100A | x | x | x | x | x | |
0x100B | x | x | x |
|
| |
0x100C | x | x | x | x | x | |
0x100D | x | x | x | x | x | |
0x100E | x | x | x |
|
| |
0x1010 | x | x | x |
|
| |
0x1011 | x | x | x |
|
| |
0x1014 | x | x | x |
|
| |
0x1016 | x | x | x | x | x | |
0x1017 | x | x | x | x | x | |
0x1018 | x | x | x | x | x * | |
0x1200 | x | x | x |
|
| |
0x1400 - 0x1404 | x | x | x | x | x | |
0x1405 - 0x140F | x |
|
| x | x | |
0x1410 - 0x141F |
|
|
| x only BX5100 | x | |
0x1600 - 0x1604 | x | x | x | x | x | |
0x1605 - 0x160F | x |
|
| x | x | |
0x1610 - 0x161F |
|
|
| x only BX5100 | x | |
0x1800 - 0x1804 | x | x | x | x | x | |
0x1805 - 0x180F | x |
|
| x | x | |
0x1810 - 0x181F |
|
|
| x only BX5100 | x | |
0x1A00 - 0x1A04 | x | x | x | x | x | |
0x1A05 - 0x1A0F | x |
|
| x | x | |
0x1A10 - 0x1A1F |
|
|
| x only BX5100 | x | |
Flag area %MB0-511 | 0x2F00 |
|
|
| x |
|
Flag area %MB511-1023 | 0x2F01 |
|
|
| x |
|
Flag area %MB1024-1535 | 0x2F02 |
|
|
| x |
|
Flag area %MB1536-2047 | 0x2F03 |
|
|
| x |
|
Flag area %MB2048-2559 | 0x2F04 |
|
|
| x |
|
Flag area %MB2560-3071 | 0x2F05 |
|
|
| x |
|
Flag area %MB3072-3584 | 0x2F06 |
|
|
| x |
|
Flag area %MB3585-4095 | 0x2F07 |
|
|
| x |
|
0x2600 | x |
|
|
|
| |
0x2700 | x |
|
|
|
| |
0x2800 | x |
|
|
|
| |
0x2900 | x |
|
|
|
| |
0x2A00 | x |
|
|
|
| |
0x2B00 | x |
|
|
|
| |
0x2C00 | x |
|
|
|
| |
0x2D00 | x |
|
|
|
| |
0x3000 | x |
|
|
|
| |
0x3100 | x |
|
|
|
| |
0x4500 | x | x | x |
|
| |
0x4501 | x | x | x |
|
| |
0x5500 | x | x | x |
|
| |
NetId | 0x5FFE |
|
|
| x |
|
0x6000 | x | x | x |
|
| |
0x6126 | x | x | x |
|
| |
0x6200 | x | x | x |
|
| |
0x6401 | x |
|
|
|
| |
0x6411 | x |
|
|
|
| |
0x6423 | x |
|
|
|
| |
0x6424 | x |
|
|
|
| |
0x6425 | x |
|
|
|
| |
0x6426 | x |
|
|
|
|
* When an ADS server is registered, these objects are relayed to the PLC via ADS notification and have to be answered there.