Cables and connectors for PROFIBUS
A cross-product and detailed list of further PROFIBUS accessories such as Y splitters, T splitters, couplers and termination resistors can be found on the Beckhoff homepage.
Ordering information | Description |
---|---|
ZK1031‑6100-1xxx | M12, plug, straight, male, 4-pin, B-coded – open end |
ZK1031‑6300-1xxx | M12, plug, angled, male, 4-pin, B-coded – open end |
ZK1031‑6200-1xxx | M12, flange, straight, female, 4-pin, B-coded – open end |
ZK1031‑6400-1xxx | M12, flange, angled, female, 4-pin, B-coded – open end |
Ordering information | Description |
---|---|
ZB3200 | PROFIBUS cable, 12 Mbaud, PVC, 1 x 2 x 0.34 mm², fixed installation |
ZB3300 | PROFIBUS cable, 12 Mbaud, 2 x 0.25 mm² + 3 x 0.75 mm², 5-wire, drag-chain suitable |
Ordering information | Description |
---|---|
ZB3100 | 9-pin D-SUB connector for Profibus (12 Mbaud) with switchable termination resistor |
ZS1031-3000 | 9-pin D-sub connector for PROFIBUS (12 Mbaud) with integrated termination resistor (other design as ZB3100) |