Individual diagnostic data
The controller enables sending of diagnostic data from the PLC. You can write your own diagnostic message for the master and fill it individually with data (see Device-specific diagnostic data below).
DP Diagnostic Data (DiagData)
![]() | Transmission of the diagnostic telegram A diagnostic telegram is only transferred to the controller when the diagnostic data have changed. |
The DP diagnostic data consists of 6 bytes of DP standard diagnosis, along with up to 238 bytes of device-specific diagnostic data.
When the DP diagnostic data changes, the slave reports this fact to the master, and the master will automatically fetch the changed diagnostic data. This means that DP diagnostic data is not included in the DP process data in real-time, but is always sent to the controller a few cycles later.
In TwinCAT the DP diagnostic data are read by the DP master connection via ADS
DP standard diagnostic data
Offset | Meaning |
---|---|
0x00.0 | StationNonExistent: Slave did not respond to the last telegram |
0x00.1 | StationNotReady: Slave is still processing the Set_Prm or Chk_Cfg telegram |
0x00.2 | CfgFault: Slave reports a configuration error |
0x00.3 | ExtDiag: Extended DiagData are available and valid |
0x00.4 | NotSupported: Slave does not support a feature that was requested with Set_Prm or Global_Control |
0x00.5 | InvalidSlaveResponse: Slave does not respond in accordance with DP |
0x00.6 | PrmFault: Slave reports a parameterization error |
0x00.7 | MasterLock: Slave is exchanging data with another master |
0x01.0 | PrmReq: Slave must be re-parameterized and reconfigured |
0x01.1 | StatDiag: Slave reports static diagnosis or application of DPV1 slave not yet ready for data exchange |
0x01.2 | PROFIBUS DP slave |
0x01.3 | WdOn: DP watchdog is switched on |
0x01.4 | FreezeMode: DP slave is in freeze mode |
0x01.5 | SyncMode: DP slave is in Sync mode |
0x01.6 | reserved |
0x01.7 | Deactivated: DP slave has been deactivated |
0x02.0 | reserved |
0x02.1 | reserved |
0x02.2 | reserved |
0x02.3 | reserved |
0x02.4 | reserved |
0x02.5 | reserved |
0x02.6 | reserved |
0x02.7 | ExtDiagOverflow: too much Extended DiagData available |
0x03 | MasterAdd: Address of the master that exchanges data with the slave |
0x04,0x05 | IdentNumber |
from 0x06 | Device-specific diagnostic data (Extended DiagData) |
Device-specific diagnostic data
![]() | Transmission of user-specific diagnostic data Byte[0] of the data must contain 0x08. Byte [1..5] are overwritten by the CX. You can enter your own diagnostic data from byte 6. Ensure that your own diagnostic data complies with the PROFIBUS standard for user-specific diagnostics. |
The ADSWRITE function block is used for sending diagnostic data. The current DP diagnostics as sent to the bus can be read via ADSREAD. When reading, make sure that you take 6 bytes (the PROFIBUS standard DP diagnostics) into account, i.e. read 6 bytes more than you have written. The ADS parameters are identical to reading.
Input parameters | Description |
---|---|
NETID | local NetId of the Profibus device |
PORT number | 0x1000+slave address |
IDXGRP | 16#F481 |
IDXOFFS | 0 |
LEN | max. 244 |
SRCADDR | Pointer to diagnostic data |