D-sub socket (X003)

Pin 6 transfers 5 VDC, pin 5 transfers GND for the active termination resistor. These must never be used for other functions, as this can lead to destruction of the device. Pins 3 and 8 transfer the PROFIBUS signals. These must never be swapped over, as this will prevent communication.

D-sub socket (X003) 1:Fig.4: PROFIBUS interface X003.

The PROFIBUS bus line is connected via a 9-pin D-sub socket with the following pin assignment:

Pin

Connection

1

Shielding

2

not used

3

RxD/TxD-P

4

not used

5

GND

6

+5 VDC

7

not used

8

RxD/TxD-N

9

not used

Cable colors

PROFIBUS line

D-sub

B red

Pin 3

A green

Pin 8