Configure user LEDs U1 and U2

The function block FB_SetLedColorEx_BAPI can be used to switch the user LEDs on industrial PCs and embedded PCs with BIOS API support. The LED color is switched via a rising edge at bExecute and the eNewColor parameter. For devices with a user LED, this is selected via nLedID = 0 (default value is 0). For devices with several user LEDs, the U1 LED is selected via nLedID = 1 or the U2 LED via nLedID = 2.
The LED can be switched off (eNewColor = eUsrLED_Off) or set to red (eNewColor = eUsrLED_Red), blue (eNewColor = eUsrLED_Blue) or green (eNewColor = eUsrLED_Green).
Inputs
VAR_INPUT
sNetID : T_AmsNetID;
nLedID : USINT;
eNewColor : E_UsrLED_Color;
bExecute : BOOL;
tTimeout : TIME;
END_VAR
Name | Type | Description |
---|---|---|
sNetID | T_AmsNetID | AMS network ID of the device (empty string or local network ID) (type T_AmsNetId) |
nLedID | USINT | For devices with several user LEDs, the U1 LED is selected via nLedID = 1 or the U2 LED via nLedID = 2. (Default value is 0) |
eNewColor | E_UsrLED_Color | New LED color (type E_UsrLED_Color) |
bExecute | BOOL | The command is executed with a rising edge. The input must be reset as soon as the function block is no longer active ( |
tTimeout | TIME | Time until the internal ADS communication is aborted. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | TRUE, as long as the function block is active. |
bError | BOOL | TRUE if an error occurs during command execution. |
nErrID | UDINT | Contains the ADS error code or the command-specific error code of the last executed command. Is reset to 0 by the execution of a command at the inputs. |
Prerequisites
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) v3.6.1.0 |