Switching off
![]() | Loss of data If the embedded PC is switched off during operation, data on the CFast card or other hard disks may be lost. Do not disconnect the embedded PC during operation. |
To switch off the embedded PC, do not disconnect the ground (0 V), because otherwise current may continue to flow via the shielding, depending on the device, and damage the embedded PC or peripheral devices.
Always switch off the power supply unit first and then disconnect the 24 V line.
Switch off the embedded PC as follows:
- 1. Stop all running programs properly, e.g. the control software on the embedded PC.
- 2. Shut down the operating system.
- 3. Do not switch off the external power supply until all other tasks have been completed, in order to switch off the embedded PC.
