Changing the MicroSD card
![]() | Loss of data MicroSD cards are subjected to heavy load during operation and have to withstand many write cycles and extreme ambient conditions. MicroSD cards from other manufacturer may fail, resulting in data loss. Only use industrial microSD cards provided by Beckhoff. |
The microSD card slot is intended for a microSD card. Data or additional programs can be stored here. The eject mechanism is based on the push/push principle. Below, we show you how to change the microSD card.
Requirements:
- The embedded PC must be switched off. The microSD card may only be installed or removed in switched-off state.
Changing the microSD card
- 1. Open the front flap with a spatula or screwdriver.
- 2. Gently push the microSD card.
- 3. The card is unlatched with a quiet click and raised about 2 – 3 mm out of the housing.
- 4. Insert the new microSD card into the card slot with the contacts first.
The contacts point to the left. - 5. A soft click can be heard when the microSD card engages.
- The microSD card is seated correctly when it is about 1 mm deeper than the front side of the housing.