Audio interface (N020)

Two inputs are available: "LINE IN" (X300) and "MIC IN" (X301). The "LINE OUT" interface (X302) is intended for audio signal output. The 3.5 mm sockets are designed for jack plugs. It can also be used for connecting headphones with a maximum output of 200 mW.

Audio interface (N020) 1:Fig.9: Audio interface X300, X301, X302.

The audio interfaces are accessed via the operating system. The audio interface operates in stereo mode as standard, using stereo outputs/inputs and a single-channel input for the microphone. The inputs should be connected as indicated.

The left channel is transferred via the tip of the jack plug, the right channel via the first ring. The remainder of the sleeve is used for earthing.

Audio interface (N020) 2:Fig.10: Line In / Line Out X300, X302 jack plugs.
Line In /Line Out jack plugs, pin assignment.

Signal

Description

L

Left channel

R

Right channel

Ground

Ground

The only existing channel is transferred via the tip, the remainder of the sleeve is used for earthing.

Audio interface (N020) 3:Fig.11: Mic In X301 jack plug.