Technical data
| CX5330 | CX5340 |
|---|---|---|
Dimensions (W x H x D) | 142 mm x 100 mm x 92 mm | |
Weight | approx. 1195 g | |
Technical data | CX5330 | CX5340 |
|---|---|---|
Processor | Intel Atom® x6214RE, 1.4 GHz | Intel Atom® x6425RE, 1.9 GHz |
Number of cores | 2 | 4 |
Main memory | 4 GB LPDDR4 RAM (extendable ex factory to 8 GB) | 8 GB LPDDR4 RAM (extendable ex factory to 16 GB) |
Flash memory | Slot for CFast card and microSD card, cards not included | |
1-second UPS | integrated (1 MB on CFast card) | |
Interfaces | 2 x RJ45 10/100/1000/2500 Mbit/s, 1 x DisplayPort, 4 x USB 3.1, 1 x optional interface | |
Cooling | passive | |
Diagnostic LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status | |
Secure element | fTPM 2.0 (UEFI BIOS and 64-bit Windows 10 version 1809 or higher required) | |
Clock | internal battery-backed clock for time and date (battery replaceable) | |
Operating system | Windows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD, Beckhoff RT Linux® | |
Control software | TwinCAT 3 Runtime (XAR) | |
Power supply | 24 V DC (-15%/+20%) | |
UPS OCT-capable | yes | |
Max. power consumption | 16 W | 18 W |
Max. power consumption (with UPS charging) | 32 W | 34 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) | |
Approvals | CE, UL, with ordering option CX2900-0110: ATEX, IECEx | |
Technical data | Description |
|---|---|
I/O connection | E-bus or K-bus, automatic recognition |
Power supply for I/O terminals | max. 2 A |
Power contacts current load | max. 10 A |
Process data on the K-bus | max. 2048 bytes input and 2048 bytes output |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
max. number of terminals (E-bus) | up to 65534 terminals. |
Technical data | Description |
|---|---|
Ambient temperature during operation | -25 °C … +60 °C |
Ambient temperature during storage | -40 °C ... +85° C |
Relative humidity | 95%, no condensation |
Vibration resistance | 10 frequency sweeps, in 3-axis |
Shock resistance | 1000 shocks in each direction, in 3 axes |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Protection rating | IP20 |
Technical data | CX5330 | CX5340 |
|---|---|---|
Processor graphics | Intel® UHD Graphics 10th Gen | |
DirectX | 12 | |
OpenGL | 4.5 | |
Technical data | Description |
|---|---|
Ethernet | 2 x RJ 45, 10/100/1000/2500 Mbit/s |
USB | 4 x USB 3.1 each rated at 900 mA, type A |
DisplayPort | Resolution on the monitor in pixels: |
Technical data | Description |
|---|---|
DVI-D | Resolution on the monitor in pixels: 640 x 480 to 1920 x 1200 |
DisplayPort | Resolution on the monitor in pixels: max. 2560 x 1600 |
RS232 | D-sub plug, 9-pin |
RS422/RS485 | D-sub plug, 9-pin |
EtherCAT slave | 2 x RJ 45, EtherCAT IN and OUT |
PROFIBUS | D-sub plug, 9-pin |
CANopen | D-sub plug, 9-pin |