Technical data
| CX5230 | CX5240 |
|---|---|---|
Dimensions (W x H x D) | 142 mm x 100 mm x 92 mm | |
Weight | approx. 1195 g | |
Technical data | CX5230 | CX5240 |
|---|---|---|
Processor | Intel Atom® x5-E3930, 1.3 GHz | Intel Atom® x5-E3940, 1.6 GHz |
Number of cores | 2 | 4 |
Main memory | 4 GB DDR4 RAM | 8 GB DDR4 RAM |
Flash memory | Slot for CFast card (card not included), slot for microSD card | |
1-second UPS | integrated (1 MB on CFast card) | |
Power supply | 24 V DC (-15%/+20%) | |
UPS OCT-capable | yes | |
Max. power consumption | 16 W | 18 W |
Max. power consumption (with UPS charging) | 34 W | 34 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) | |
Dielectric strength | 500 V (supply / internal electronics) | |
Operating system | Microsoft Windows 10 IoT Enterprise LTSC, TwinCAT/BSD | |
Control software | TwinCAT 3 | |
Secure element | fTPM 2.0 (UEFI BIOS and Windows 10 version 1809 or higher, 64-bit required) | |
Diagnostic LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status | |
Clock | Internal battery-backed clock for time and date (battery replaceable) | |
Approvals | CE, UL | |
Technical data | Description |
|---|---|
I/O connection | via power supply terminal (E-bus or K-bus, automatic recognition) |
Power supply for I/O terminals | max. 2 A |
Power contacts current load | max. 10 A |
Process data on the K-bus | max. 2048 bytes input and 2048 bytes output |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
max. number of terminals (E-bus) | up to 65534 terminals. |
Technical data | Description |
|---|---|
Ambient temperature during operation | -25 °C … +60 °C |
Ambient temperature during storage | -40 °C ... +85° C |
Relative humidity | 95 %, no condensation |
Vibration resistance | 10 frequency sweeps, in 3-axis |
Shock resistance | 1000 shocks in each direction, in 3 axes |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Protection rating | IP20 |
Technical data | CX5230 | CX5240 |
|---|---|---|
Processor graphics | Intel® HD Graphics 500 | |
Shader model | 6.4 | |
DirectX | 12 | |
OpenGL | 4.6 | |
Technical data | Description |
|---|---|
LAN | 2 x RJ 45, 10/100/1000 Mbit/s |
USB | 4 x USB 3.0 each rated at 900 mA, type A |
DVI-D | Resolution on the monitor in pixels: |
Technical data | Description |
|---|---|
DVI-D | Resolution on the monitor in pixels: 640 x 480 to 1920 x 1200 |
DisplayPort | Resolution on the monitor in pixels: max. 2560 x 1600 |
RS232 | D-sub connector, 9-pin |
RS422/RS485 | D-sub connector, 9-pin |
EtherCAT slave | 2 x RJ 45, EtherCAT IN and OUT |
PROFIBUS | D-sub plug, 9-pin |
CANopen | D-sub plug, 9-pin |
PROFINET RT | 2 x RJ-45 switches |