Replace the battery
Notice | |
Risk of explosion An incorrectly inserted battery may explode and damage the Embedded PC. Only use original batteries and ensure that the positive and negative poles are inserted correctly. |
The battery must be replaced every 5 years. Spare batteries can be ordered from Beckhoff Service. A CR2032 battery (3 V, 225 mAh) is used in the Embedded PC.
The battery compartment is below the front flap. The battery stores the time and date. The time and date are reset if the battery is removed. Be aware of this behavior for your hardware and software configuration and reset the time and date in the BIOS after a battery change. All other BIOS settings remain unchanged and are retained.
Requirements:
- The Embedded PC is switched off.
Replace the battery as follows:
- 1. Open the front flap.
- 2. Carefully pull the battery from the bracket.
- 3. Push the new battery into the battery compartment. The negative pole points to the left towards the DVI-I interface.
- The battery change is complete. Close the front flap and reset the date and time in the BIOS.