BIOS settings

The 1-second UPS can be switched on or off via the BIOS. The parameters of the 1-second UPS are displayed in the following menu and can be adjusted if necessary:

Advanced > Power Controller Options

Advanced

Bootloader version

1.00-23

Enables/disables the UPS

Firmware version

1.00-77

Mainboard serial no

120003414250178

Mainboard Prod. Date (Week.Year)

44.14

Mainboard BootCount

4711

Mainboard operation time

1224 min (20 h)

Voltage (Min/Max)

5.00 V / 5.20 V

Temperature (Min/Max)

15 °C / 63 °C

 

 

USB-Port voltage

[Off in S3-5]

Watchdog timer mode

[Compatibility mode]

 

 

1-second Uninterruptable Power Supply (SUPS)

→ ←: Select Screen
↑ ↓: Select Item
Enter: Select
+/-: Change Options
F1: General Help
F2: Previous Values
F3: Optimized Defaults
F4: Save & Exit
ESC: Quit

SUPS Enable

[Enable]

Hold Usb

[Enable]

Delay

0

 

 

SUPS Firmware version

1.09

Current Power source

On Line

Battery load level

100%

Powerfail counter

42

SUPS Enable
Options: Enable / Disable
Switches the 1-second UPS on or off.

Hold USB
Options: Enable / Disable
Switches off the power supply for the USB ports in UPS mode.

Delay
Options: 0…255 seconds
Start delay with which the 1-second UPS is charged.

SUPS Firmware version
Firmware version

Current Power source
Status of the power supply: On Line / Battery

Battery load level
Charge state in percent (n% cap. (n={0...100}) describes the capacity of the 1-second UPS)

Powerfail counter
Number of voltage failures