Changing the CFast card
![]() | Loss of data CFast cards are subjected to heavy load during operation and have to withstand many write cycles and extreme ambient conditions. CFast cards from other manufacturer may fail, resulting in data loss. Only use industrial CFast cards provided by Beckhoff. |
A CFast card is a non-volatile memory. Data to be retained in the event of a power failure should be saved on the CFast card. The CFast cards supplied by Beckhoff are industrial cards with an increased number of write cycles and an extended temperature range (+85 °C).
The eject mechanism is based on the push/push principle. Below, we show you how to change the CFast card.
Requirements:
- The Embedded PC must be switched off. The CFast cards may only be installed or removed in switched off state.
Changing the CFast card
- 1. Gently push the CFast card.
A soft click can be heard when the card is released. - 2. The card is lifted by approx. 4 mm from the housing.
- 3. Push the new CFast card into the CFast card slot.
- 4. A soft click can be heard when the CFast card engages.
- The card is seated correctly when its end is flush with the front side of the housing.
