DVI-D (X200)
The DVI-D interface (X200) transfers digital data and is suitable for connection to digital displays. The resolution on the display or the Beckhoff Control Panel depends on the distance from the display device. The maximum distance is 5 m. Beckhoff offers various panels with an integrated DVI extension. A cable length of up to 50 meters is therefore possible.
Pin | Connection | Pin | Connection | Pin | Connection |
---|---|---|---|---|---|
1 | TMDS Data 2- | 9 | TMDS Data 1- | 17 | TMDS Data 0- |
2 | TMDS Data 2+ | 10 | TMDS Data 1+ | 18 | TMDS Data 0+ |
3 | TMDS Data 2/4 Shield | 11 | TMDS Data 1/3 Shield | 19 | TMDS Data 0/5 Shield |
4 | not connected | 12 | not connected | 20 | not connected |
5 | not connected | 13 | not connected | 21 | not connected |
6 | DDC Clock | 14 | + 5V Power | 22 | TMDS Clock Shield |
7 | DDC Data | 15 | Ground ( +5V, Analog H/V Sync) | 23 | TMDS Clock + |
8 | Analog Vertical Sync | 16 | Hot Plug Detect | 24 | TMDA Clock - |
Resolution in pixels | Distance of the interface from the monitor |
---|---|
1920 x 1200 | 5 m |
1920 x 1080 | 5 m |
1600 x 1200 | 5 m |
1280 x 1024 | 5 m |
1024 x 768 | 5 m |
800 x 600 | 5 m |
640 x 480 | 5 m |
The embedded PC also supports higher resolutions, based on the DVI standard. A maximum resolution of 1920 x 1200 pixels can be set on the embedded PC. Whether this resolution is achieved depends on the monitor, the cable quality, and the cable length.