USB 3.0 (X100, X101, X102, X103)

The embedded PC has four independent USB interfaces for connecting keyboards, mice, touch screens and other input or data storage devices.

USB 3.0 (X100, X101, X102, X103) 1:
USB interfaces X100, X101, X102, X103.

The USB interfaces are type A and comply with the USB 3.0 specification.

USB interfaces (X100, X101, X102, X103), pin assignment.

Pin

Assignment

Typical assignment

1

VBUS

Red

2

D-

White

3

D+

Green

4

GND

Black

5

StdA_SSRX−

Blue

6

StdA_SSRX+

Yellow

7

GND_DRAIN

N/A

8

StdA_SSTX−

Purple

9

StdA_SSTX+

Orange

Shell

Shield

Drain Wire

Pay attention to the power consumption of the connected devices. No more than 900 mA and 4.5 W of power can be output per interface. The USB interfaces support data rates of up to 5 Gbit/s.