Types
The CX52x0 Embedded PC can be ordered with different software options. Use this overview in conjunction with the information on the name plate to ascertain the operating system and the TwinCAT version of the Embedded PC.
The CX5230 and CX5240 Embedded PCs are available with the following software options:
Ordering information  | Description  | 
|---|---|
CX52x0-0100  | no operating system, no TwinCAT  | 
CX52x0-0170  | Windows 10 IoT Enterprise 2019 LTSC 64-bit, no TwinCAT  | 
CX52x0-0175  | Windows 10 IoT Enterprise 2019 LTSC 64-bit, TwinCAT 3 runtime (XAR)  | 
CX52x0-0185  | TwinCAT/BSD, TwinCAT 3 runtime (XAR)  | 
CX52x0-0190  | Windows 10 IoT Enterprise 2021 LTSC 64-bit, no TwinCAT  | 
CX52x0-0195  | Windows 10 IoT Enterprise 2021 LTSC 64-bit, TwinCAT 3 runtime (XAR)  | 
A CX52x0 Embedded PC with TwinCAT/BSD requires a CFast card with a capacity of at least 20 GB. A CFast card with a capacity of at least 40 GB is required for Microsoft Windows 10 IoT Enterprise.