Using a hardware watchdog
The function block FB_PcWatchdog_BAPI enables a hardware watchdog on the embedded PC. The watchdog can be used to automatically restart systems that have entered an infinite loop or where the PLC has stopped.
The watchdog is enabled with bExecute = TRUE and nWatchdogTimeS >= 1s.
Once the watchdog has been enabled, the function block must be called cyclically and at shorter intervals than nWatchdogTimeS, because the embedded PC automatically restarts if the set time is less than nWatchdogTimeS.
Notice | |
Unwanted restart The watchdog restarts the embedded PC as soon as the time set for nWatchdogTimeS elapses. Be aware of this behavior and disable the watchdog if you use breakpoints, carry out a PLC reset or an overall reset, stop TwinCAT, switch to config mode or activate the configuration. |
Requirements:
- Tc2_System library.
- TwinCAT v3.1.0
- A previously created PLC project in TwinCAT.
Locating the function block in TwinCAT:
- 1. Double-click on Tc2_System in the tree view under PLC > PLC project > References.
The Library Manager appears.
- 2. Under Tc2_System > POUs > SYSTEM +TIME click on the function block FB_PcWatchdog_BAPI.
- The description of the function block can then be found under the Documentation tab or in the library description under: FB_PcWatchDog_BAPI. If necessary, you can install the Tc2_System library at a later stage via the Add Library button in the Library Manager.