Identification of the Ethernet interfaces (X000, X001)
Network and Sharing Center
In the Network and Sharing Center the Ethernet interfaces (X000, X001) of the embedded PC are identified as follows:
Fig.27: Windows 10, Identification of the Ethernet interfaces (X000, X001) in the Network and Sharing Center.Device Manager
By default, the Device Manager identifies the embedded PC's Ethernet interfaces (X000, X001) as follows:
- TwinCAT Intel PCI Ethernet adapter (gigabit) corresponds to the Ethernet interface X000.
- TwinCAT Intel PCI Ethernet adapter (gigabit) #2 corresponds to the Ethernet interface X001.
Fig.28: Windows 10, identification of the Ethernet interfaces (X000, X001) in the device manager.