DVI-I (X200)

The DVI-I interface (X200) transfers digital data and is suitable for connection to digital or analog monitors. The resolution on the display or the Beckhoff Control Panel depends on the distance from the display device. The maximum distance is 5 m. Beckhoff offers various panels with an integrated DVI extension. A cable length of up to 50 meters is therefore possible.

DVI-I (X200) 1:Fig.6: DVI-I interface X200.
DVI-I interface X200, pin assignment.

Pin

Connection

Pin

Connection

Pin

Connection

1

TMDS Data 2-

9

TMDS Data 1-

17

TMDS Data 0-

2

TMDS Data 2+

10

TMDS Data 1+

18

TMDS Data 0+

3

TMDS Data 2/4 Shield

11

TMDS Data 1/3 Shield

19

TMDS Data 0/5 Shield

4

not connected

12

not connected

20

not connected

5

not connected

13

not connected

21

not connected

6

DDC Clock

14

+ 5V Power

22

TMDS Clock Shield

7

DDC Data

15

Ground ( +5V, Analog H/V Sync)

23

TMDS Clock +

8

Analog Vertical Sync

16

Hot Plug Detect

24

TMDA Clock -

DVI-I cross, pin assignment.

Pin

Connection

C1

Analog Red Video Out

C2

Analog Green Video Out

C3

Analog Blue Video Out

C4

Analog Horizontal Sync

DVI-I interface X200, resolution at the monitor.

Resolution in pixels

Distance of the interface from the monitor

1920 x 1200

5 m

1920 x 1080

5 m

1600 x 1200

5 m

1280 x 1024

5 m

1024 x 768

5 m

800 x 600

5 m

640 x 480

5 m

The embedded PC also supports higher resolutions, based on the DVI standard. A maximum resolution of 1920 x 1200 pixels can be set on the embedded PC. Whether this resolution is achieved depends on the monitor, the cable quality, and the cable length.