Technical data
| CX5120 | CX5130 | CX5140 |
|---|---|---|---|
Dimensions (W x H x D) | 122 mm x 100 mm x 92 mm | 142 mm x 100 mm x 92 mm | |
Weight | approx. 975 g | approx. 1095 g | approx. 1095 g |
Technical data | CX5120 | CX5130 | CX5140 | |
|---|---|---|---|---|
Processor | Intel Atom® E3815 1.46 GHz | Intel Atom® E3827 1.75 GHz | Intel Atom® E3845 | |
Number of cores | 1 | 2 | 4 | |
Main memory | 2 GB DDR3 RAM | 4 GB DDR3 RAM | 4 GB DDR3 RAM | |
Flash memory | Slot for CFast card (card not included), slot for microSD card | |||
1-second UPS | integrated (1 MB on CFast card) | |||
Power supply | 24 V DC (-15%/+20%) | |||
Max. power consumption | 11 W | 14 W | 16 W | |
Max. power consumption (with UPS charging) | 18 W | 20 W | 23 W | |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) | |||
Dielectric strength | 500 V (supply / internal electronics) | |||
Operating system | Microsoft Windows Embedded Compact 71) | |||
Control software | TwinCAT 2 PLC Runtime, NC PTP Runtime, NC I Runtime | |||
Secure element | fTPM 2.0 (UEFI BIOS and Windows 10 version 1809 or higher, 64-bit required) | |||
Diagnostic LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status | |||
Clock | Internal battery-backed clock for time and date (battery replaceable) | |||
Approvals | CE, UL, with ordering option CX2900-0107: ATEX, IECEx, cFMus, CCC | CE, UL, DNV, with ordering option CX2900-0107: ATEX, ATEX/UKEX, IECEx, cFMus, CCC | ||
1) The support period for the Microsoft Windows Embedded Compact 7 operating system has already expired. Security updates can therefore no longer be provided. TwinCAT is only supported up to and including Build 4024.
Technical data | Description |
|---|---|
I/O connection | via power supply terminal (E-bus or K-bus, automatic recognition) |
Power supply for I/O terminals | max. 2 A |
Power contacts current load | max. 10 A |
Process data on the K-bus | max. 2048 bytes input and 2048 bytes output |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
max. number of terminals (E-bus) | up to 65534 terminals. |
Technical data | Description |
|---|---|
Ambient temperature during operation | -25 °C… +60 °C |
Ambient temperature during storage | -40 °C… +85 °C |
Relative humidity | 95%, no condensation |
Vibration resistance | 10 frequency sweeps, in 3-axis |
Shock resistance | 1000 shocks in each direction, in 3 axes |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Protection rating | IP20 |
Technical data | CX5120 | CX5130 | CX5140 |
|---|---|---|---|
Processor graphics | Intel® HD Graphics | Intel® HD Graphics | Intel® HD Graphics |
Graphics memory | 256 MB (shared memory) | ||
Base clock frequency | 400 MHz | 542 MHz | 542 MHz |
max. burst frequency | 400 MHz | 792 MHz | 792 MHz |
Shader model | 5.0 | ||
DirectX | 11 | ||
OpenGL | 4.0 | ||
Technical data | Description |
|---|---|
LAN | 2 x RJ 45, 10/100/1000 Mbit/s |
USB | 4 x USB 2.0 each rated at 500 mA, type A |
DVI-I | Resolution on the monitor in pixels: |
Technical data | Description |
|---|---|
DVI-D | Resolution on the monitor in pixels: 640 x 480 to 1920 x 1200 |
DisplayPort | Resolution on the monitor in pixels: max. 2560 x 1600 |
RS232 | D-sub connector, 9-pin |
RS422/RS485 | D-sub connector, 9-pin |
EtherCAT slave | 2 x RJ 45, EtherCAT IN and OUT |
PROFIBUS | D-sub plug, 9-pin |
CANopen | D-sub plug, 9-pin |
PROFINET RT | 2 x RJ-45 switches |