Identification of the Ethernet interfaces (X000, X001)
Network and Sharing Center
In the Network and Sharing Center the Ethernet interfaces (X000, X001) of the CX51x0 Embedded PC are identified as follows as standard:
- Ethernet corresponds to the Ethernet interface X000.
- Ethernet 2 corresponds to the Ethernet interface X001.
Fig.27: Windows 10, Identification of the Ethernet interfaces (X000, X001) in the Network and Sharing Center.Device Manager
In the Device Manager the Ethernet interfaces (X000, X001) of the CX20x0 Embedded PC are identified as follows as standard:
- Intel(R) l210 Gigabit Network Connection corresponds to the Ethernet interface X000.
- Intel(R) l210 Gigabit Network Connection #2 corresponds to the Ethernet interface X001.
Fig.28: Windows 10, identification of the Ethernet interfaces (X000, X001) in the device manager.