MicroSD card installation and removal
![]() | Loss of data MicroSD cards are subjected to heavy load during operation and have to withstand many write cycles and extreme ambient conditions. MicroSD cards from other manufacturer may fail, resulting in data loss. Only use industrial MicroSD cards provided by Beckhoff. |
The MicroSD card slot is intended for a MicroSD card. Data and further programs can be stored here, or Windows Embedded Compact 7 can be installed instead.
The eject mechanism is based on the push/push principle. The installation and removal of a MicroSD card is described below.
Requirements:
- The Embedded PC must be switched off. The MicroSD card may only be installed or removed in switched-off state.
Removing the MicroSD card
- Gently push the MicroSD card.
A soft click can be heard when the card is released. - The card is lifted by approx. 2-3 mm from the housing. Pull out the card.
Installing a MicroSD card
- 1. Push the MicroSD card into the Micro SD card slot.
- 2. A soft click can be heard when the MicroSD card engages.
- The card is positioned correctly, if it is located approx. 1 mm lower than the front of the housing.