Documentation issue status

Version

Changes

0.1

Provisional version (original version)

1.0

First release

1.1

UL note extended

1.2

Values changed in chapter 1-second UPS

1.3

Architecture overview added

1.4

Description of the diagnostic LEDs revised

1.5

Notes on driver support for serial interfaces added

1.6

Chapter Types revised

1.7

Chapter 1-second UPS revised

1.8

Documentation restructured and revised

1.9

Notes on operation in hazardous areas added.

2.0

Technical data, graphic card specifications adapted.

2.1

Chapter on serial interfaces N030/N031 added.

2.2

Chapter Beckhoff Device Manager revised

2.3

Chapter "RS232 (N030)" adapted.

2.4

Chapter "Power supply" adapted.

2.5

Chapter "Technical data" adapted.

2.6

Chapters "Types" and "Device Manager" adapted.

2.7

Chapter "Connecting the power supply" adapted.

2.8

Chapters "Interface description" and "1-second UPS" revised.

2.9

Chapters "Care and maintenance" and "Accessories" adapted.