BIOS settings
The 1-second UPS can be switched on or off via the BIOS. The parameters of the 1-second UPS are displayed in the following menu and can be adjusted if necessary:
Phoenix - AwardBIOS CMOS Setup Utility
PC Health Status
SUSV | [Enabled] | Item Help |
SUSV holds USB | [Enabled] |
|
SUSV Status | 100% Cap. / Charging |
|
On Die Digital Temp. | 47 °C |
|
Temp. Board | 56 °C |
|
Temp DDR | 57 °C |
|
CPU Core | 1.07 V |
|
SCH Core | 1.04 V |
|
| ... |
|
SUSV
Option for deactivating the one-second UPS.
SUSV holds USB
If system buffering based on SUSV is active, this option can be used to switch the power supply for the USB port on or off. This is important for data back-up on a USB storage medium, for example.
SUSV Status
This value indicates the status of the 1-second UPS.
n% Cap. (n={0..100}) indicates the capacity of the UPS.
State (charging / discharging) describes the state of the one-second UPS.