PC Health Status
This menu is used for displaying the settings for CPU and motherboard temperatures, power supply, and fan speed.
Phoenix - AwardBIOS CMOS Setup Utility
PC Health Status
|
SUSV |
[Enabled] |
Item Help |
|
SUSV holds USB |
[Enabled] |
|
|
SUSV Status |
100% Cap. / Charging |
|
|
On Die Digital Temp. |
47°C |
|
|
Temp. Board |
56°C |
|
|
Temp DDR |
57°C |
|
|
CPU Core |
1.07V |
|
|
SCH Core |
1.04V |
|
|
CPU VTT |
1.04V |
|
|
Memory 1.8 V |
1.80V |
|
|
+3.3 V |
3.39V |
|
|
+5 V |
5.29V |
|
|
+1.5 V |
1.480V |
|
|
VBatt |
3.07V |
|
|
Fan1 Speed |
0 RPM |
|
|
Board Revision |
0 |
|
↑ ↓ → ← :Move Enter:Select +/-/PU/PD:Value F10:Save ESC:Exit F1:Help
F5: Previous Values F6: Fail-Safe Defaults F7: Optimized Defaults
SUSV
Option for deactivating the one-second UPS.
SUSV holds USB
If system buffering based on SUSV is active, this option can be used to switch the power supply for the USB port on or off. This is important for data back-up on a USB storage medium, for example.
SUSV Status
This value indicates the status of the one-second UPS.
n% Cap. (n={0..100}) indicates the capacity of the UPS.
State (charging / discharging) describes the state of the one-second UPS.
On Die Digital Temp.
Temperature inside the CPU.
Temp. Board
Board temperature.
Temp. DDR
Memory temperature.
CPU Core
CPU core voltage.
SCH Core
CPU VTT voltage.
CPU VTT
CPU VTT voltage.
Memory 1.8 V
Memory power supply (1.8 V).
+3.3 V
Supply voltage, 3.3 V.
+5 V
Supply voltage, 5 V.
+1.5 V
Supply voltage, 1.5 V.
VBatt
Battery voltage.
Fan1 Speed
0 RPM, since no fan is connected.
Board Revision
Hardware version of the CPU board.