Onboard Device

This menu is used for configuring the audio, multimedia and LAN interfaces.

Phoenix - AwardBIOS CMOS Setup Utility

Onboard Device

Intel HD Audio Controller

[Disabled]

Item Help

USB Client Routing

[Disabled]

 

SDIO/MMC Controller

[Disabled]

 

Onboard Lan Controller

Enabled

 

Console Redirect

[Disabled]

 

x Serial Port Mode

115200,8,n,1

 

x After Boot

Enabled

 

x Flow Control Signals

Ignore

 

 

 

 

 

 

 

↑ ↓ → ← :Move Enter:Select +/-/PU/PD:Value F10:Save ESC:Exit F1:Help

F5: Previous Values F6: Fail-Safe Defaults F7: Optimized Defaults

Intel HD Audio Controller

Option for activating the internal audio controller. The function is disabled since currently no associated extension is implemented.

USB Client Routing

Option for configuring the second USB port with USB client functionality.

SDIO/MMC Controller

Option for activating/deactivating the SDIO / MMC controller. In general the CX50x0 units are not equipped with the required hardware. The function is therefore disabled.

Onboard Lan Controller

The two Gigabit LAN ports are always enabled.

Console Redirect

Option for redirecting the boot process output to the serial interface. If the function is enabled the communication parameters in the locked menus can be set.

Serial Port Mode

Option for setting the baud rate, number of bits, parity and stop bit.

After Boot

The console can remain active after the boot process. This function is only supported by a small number of operating systems.

Flow Control Signals

Option for activating or deactivating hardware flow control.