RS422/RS485 connections (CX50x0-N031)
The CX50x0-N031 system interface provides an RS422 or RS 485 interface, COM1 (X300). It is implemented on a 9-pole Sub-D socket strip. If more than one interface is required the system can be extended via the Terminal Bus (K- or E-bus) or Bus Terminals (KL/EL6021) which provide serial interfaces. The pin assignment is shown at the bottom of the page.
The maximum baud rate on both channels is 115 kbit. The interface parameters are set via the operating system or from the PLC program.
COM interface (socket)
PIN | Signal | Typ | Description |
---|---|---|---|
2 | TxD+ | Data-Out + | Transmit 422 |
3 | RxD+ | Data-In + | Receive 422 |
5 | GND | Ground | Ground |
6 | VCC | VCC | +5V |
7 | TxD- | Data-Out - | Transmit 422 |
8 | RxD- | Data-In - | Receive 422 |
For RS 485 pins 2 and 3 (data +) must be connected, and pins 7 and 8 (data -).
Parameter setting of the interface
The interface is parameterized as follows:
Function | State |
---|---|
Echo on | off |
Echo off | on |
Auto send on | on |
Always send on | off |
Auto receive on | on |
Always receive on | off |
Term on | on |
Term on | on |
NOTICE | ||
Other parameters If there are other parameters needed, please contact your local service department. |