RS232 connections (CX50x0-N030)

RS232 connections (CX50x0-N030) 1:

The CX50x0-N030 system interface provides an RS232 interface, COM1 (X300). It is implemented on a 9-pole Sub-D pin strip. If more than one interface is required the system can be extended via the Terminal Bus (K- or E-bus) or Bus Terminals (KL/EL6001) which provide serial interfaces. The pin assignment is shown at the bottom of the page.

The maximum baud rate on both channels is 115 kbit. The interface parameters are set via the operating system or from the PLC program.

RS232 COM interface (connector)

Pin assignment of the COM interface

PIN

Signal

Type

Description

1

DCD

Signal in

Data Carrier Detected

2

RxD

Signal in

Receive Data

3

TxD

Signal out

Transmit Data

4

DTR

Signal out

Data Terminal Ready

5

GND

Ground

Ground

6

DSR

Signal in

Dataset Ready

7

RTS

Signal out

Request to Send

8

CTS

Signal in

Clear to Send

9

RI

Signal in

Ring Indicator