USB connections
USB interface (X100 / X101 / X102 / X103):
The CX50x0 has 4 independent USB interfaces, for connecting keyboards, mice, touchscreens and other input or data storage devices. Keep an eye on the power consumption of the individual devices. Each port is limited to 500 mA.
The USB socket is a type A socket. The USB interface complies with the USB 2.0 specification.
|
Pin |
Assignment |
Typical assignment |
|---|---|---|
|
1 |
VBUS |
Red |
|
2 |
D- |
White |
|
3 |
D+ |
Green |
|
4 |
GND |
Black |
|
Shell |
Shield |
Drain Wire |