CX5020 - Technical data
The basic configuration of the CX5020 includes a 128 MB Compact Flash card. The basic configuration includes two Ethernet RJ-45 interfaces, four USB-2.0 interfaces and a DVI-D interface.
|
Technical data |
CX5020 |
|---|---|
|
Processor |
Intel® Atom™ Z530 processor, 1.6 GHz clock frequency |
|
Internal Flash memory |
128 MB Compact Flash card (optionally extendable) |
|
Internal main memory |
512 MB RAM (optionally 1 GB installed ex factory) |
|
Interfaces |
2 x RJ 45, 10/100/1000 Mbit/s, DVI-D, 4 x USB 2.0 |
|
Diagnostics LED |
1 x power, 1 x TC status, 1 x flash access, 2 x bus status |
|
Clock |
Internal clock with battery backup for time and date (battery replaceable) |
|
Operating system |
Microsoft Windows CE or Microsoft Windows Embedded Standard |
|
Control software |
TwinCAT PLC runtime or TwinCAT NC PTP runtime |
|
Power supply |
24 V DC (-15 %/+20 %) |
|
Current supply |
I/O terminals 2 A |
|
Max. power loss |
12.5 W (including system interfaces) |
|
Dielectric strength |
500 Veff (supply/internal electronics) |
|
Dimensions (H x W x D) |
100 mm x 106 mm x 92 mm |
|
Weight |
approx. 575 g |
|
Operating/storage temperature |
-25 °C ... +60 °C / -40 °C ... +85 °C |
|
Relative humidity |
95 % no condensation |
|
Vibration/shock resistant |
conforms to EN 60068-2-6/EN 60068-2-27/ 29 |
|
EMC immunity/emission |
conforms to EN 61000-6-2 / EN 61000-6-4 |
|
Protection class |
IP 20 |
Further Information: www.beckhoff.de/CX5020