Product overview
The battery pack contains a lead-gel battery. The battery pack is used as a UPS in conjunction with the CX2100-0914 power supply unit. In the event of a power failure the battery pack supplies the basic CPU module and further devices (e.g. a Panel) via the CX2100-0914 power supply unit.
The battery pack is connected to the power supply unit with two cables. A three-pole cable is used to connect the power supply unit and the battery pack. The battery pack is also charged via the three-pole cable.
The second connection (RJ45 patch cable) controls the charging/discharging behavior. It is a serial protocol, not a network connection.
Operating times without power supply from the power supply unit (self-discharge).
With hardware version 1.0 the charged battery pack has the following operating times
- 4 – 6 weeks.
- 40 – 60 weeks, if the fuse was removed from the battery pack.
From hardware version 1.1 the charged battery pack has the following operating times
- 40 – 60 weeks.