Intended use
The battery pack is a charge store for the power supply unit CX2100-0914 and is only suitable for operation with this power supply unit. The battery pack is intended for installation on a DIN rail.
In the event of a power failure the battery pack supplies the basic CPU module and further devices (e.g. a Panel) via the CX2100-0914 power supply unit.
The battery pack is designed for a working environment that meets the requirements of protection class IP20. This involves finger protection and protection against solid foreign objects up to 12.5 mm, but not protection against water.
Ensure the battery pack is fully functional and replace it after five years.
Improper use
- Use the battery pack according to the technical data, otherwise electrolyte (acid) may escape and the battery pack may become hot or even explode.
- The battery in the battery pack must not be removed and used outside the housing.
- Do not use the battery pack for more than 5 years.