Storage
| |
Fire and explosion hazard The battery pack may release flammable gases, which may result in a fire or even an explosion. |
Observe the following storage conditions, in order to maintain the service life of the battery pack:
- Store the battery pack in discharged state.
- Remove the fuse from the battery pack.
- Store the battery pack at room temperature or below.
- Do not store the battery pack in a dusty environment, at high humidity or in location with strong vibrations.
If the battery pack is stored for 3 months or more, it must be recharged at regular intervals.
Storage temperature | Recharge after |
---|---|
Below 20 °C | 12 months |
20°C to 30°C | 9 months |
20°C to 40°C | 6 months |
Recharge the battery pack after 12 months at the latest. Avoid deep discharge of the battery pack.
Period | Battery pack charge (%) |
---|---|
after 3 months | 91% charge |
after 6 months | 82 % charge |
after 12 months | 64 % charge |