Installation on the mounting rail
| |
Overheating If the battery pack overheats, electrolyte (acid) and flammable gases may escape, which may result in a fire. The battery pack should only be operated at ambient temperatures up to 50 °C. Ensure adequate ventilation when installing the battery pack in a housing or cabinet. |
Installation position
The battery pack must be installed horizontally, due to its weight and the fact that it is installed on a mounting rail. In this way the battery pack is mounted optimally and reliably.
Incorrect installation positions
The battery pack must not be mounted vertically on the DIN rail. Otherwise vibrations in conjunction with the weight of the battery pack could result in the pack moving or even falling off the DIN rail.
Installation on the mounting rail
Install the battery pack, type CX2900-0192, on a mounting rail of type TS35/15.
Ensure the mounting rail is adequately secured at the rear panel of the cabinet. It is not possible to install the battery pack on a mounting rail of type TS35/7.5.
Install the battery pack as follows:
- 1. Tilt the battery pack and first hang it on the mounting rail from below.
- 2. Then lift the battery pack, so that the upper supports engage with the upper edge of the mounting rail.
- 3. Tighten the four screws to secure the battery pack on the mounting rail.
- You have mounted the battery pack securely and successfully once it hangs vertically from the mounting rail and all four screws were tightened.