Transport

Notice

Short circuit due to moisture

Moisture can lead to short circuits. Moisture can form during transport in cold weather or in the event of large temperature fluctuations.

Avoid moisture formation (condensation) in the device, and leave the device to adjust to room temperature slowly. If condensation has occurred, wait at least 12 hours before switching on the device.

Transport

Despite the robust design of the unit, the components are sensitive to strong vibrations and impacts. Therefore, during transport please protect your device from:

Dimensions and weight of the individual modules

 

Battery pack CX2900-0192

Power supply unit CX2100-0914

Dimensions (W x H x D)

163 mm x 90 mm x 85 mm

84 mm x 100 mm x 91 mm

Weight

approx. 2100 g

approx. 695 g

Unpacking

  1. Check the pack contents for visible transport damage and electrolyte (acid) leaks.
  2. Do not discard the original packaging. Keep it for transporting the device in the future.
  3. If you notice any shipping damage or inconsistencies between the contents and your order, you should notify Beckhoff Service.