Technical data
Dimensions
Technical data | CX2900-0192 |
---|---|
Housing | metal housing for mounting on norm rail TS35x15 2.3 |
Power supply | via the CX2100-0914 power supply unit |
Wire cross section | 1.5 mm² |
Dielectric strength | 500 V (supply / internal electronics) |
Capacitance | 12 V, 3.4 Ah (20 h discharge) 12 V, 3.1 Ah (10 h discharge) 12 V, 2.8 Ah (3 h discharge) 12 V, 2.3 Ah (1 h discharge) |
Fuse | 10 A F / FF (fast or fast-fast) |
Connection type | RJ45, 3-pin socket |
External supply | max. 48 W |
Diagnostic LED | 1x charge, 1x link, 1x power check |
Dimensions (W x H x D) | 163 mm x 90 mm x 85 mm |
Weight | approx. 2100g |
Operating/storage temperature | -0...+50 °C/0...+50 °C |
Relative humidity | 95 % no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP 20 |
Approvals | CE |
Operating times without power supply from the power supply unit (self-discharge).
With hardware version 1.0 the charged battery pack has the following operating times
- 4 – 6 weeks.
- 40 – 60 weeks, if the fuse was removed from the battery pack.
From hardware version 1.1 the charged battery pack has the following operating times
- 40 – 60 weeks.