CX2550-0279 - Technical data
The system module CX2550-0279 transmits USB signals according to USB 2.0 standard (full speed, max. 480 Mbit/s).
|
Technical data |
CX2550-0279 |
|---|---|
|
Interfaces |
1 x USB Extended 2.0 |
|
Type of connection |
RJ 45socket |
|
Properties |
transmission of USB2.0 up to max. 50 m via CAT-5e cable |
|
Diagnostics LED |
1 x power, 1 x host, 1 x activity, 1 x link |
|
Power supply |
via system bus (via power supply module CX2100-0xxx) |
|
Dimensions (W x H x D) |
24 mm x 99 mm x 54.5 mm |
|
Weight |
approx. 189 g |
|
Operating/Storage temperature |
-25° C ... +60° C / -40° C ... +85° C |
|
Relative humidity |
95% no condensation |
|
Vibration/shock resistant |
conforms to EN 60068-2-6 / EN 60068-2-27 |
|
EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
|
Protection class |
IP 20 |
Further Information: www.beckhoff.de/CX2000