CX2550-0010 - Technical data
Dimensions
Technical data
|
Technical data |
CX2550-0010 |
|---|---|
|
Interfaces |
SATA |
|
Connection type |
CFast slot |
|
Power supply |
via system bus (through CX2100-0xxx power supply modules) |
|
Dimensions (W x H x D) |
24 mm x 99 mm x 91 mm |
|
Weight |
approx. 280 g (without storage medium) |
|
Operating/storage temperature |
-25° C ... +60° C / -40° C ... +85° C |
|
Relative humidity |
95 % no condensation |
|
Vibration/shock resistant |
conforms to EN 60068-2-6 / EN 60068-2-27 |
|
EMC immunity/emission |
conforms to EN 61000-6-2 / EN 61000-6-4 |
|
Protection class |
IP 20 |