Diagnostic LEDs
The diagnostic LEDs of a CANopen master and CANopen slaves are described here. The labelling of the diagnostic LEDs on a CX2500 fieldbus module and an Embedded PC with optional interface is identical.
The LED description therefore only distinguishes between CANopen master and CANopen slave.
M510 (master)
Display | LED | Color | Meaning |
|---|---|---|---|
RUN | Green | CAN is OK | |
Red | CAN in BUS off | ||
Green 200 ms / Red 200 ms | CAN warning | ||
Green and red flashing rapidly | Baud rate search active | ||
Green off / Red on | CAN not configured | ||
ERR | Green on / Red off | All nodes have NodeState = 0 | |
Green 200 ms / Red 200 ms | All boxes in OP state, but the tasks have not yet started | ||
Green off / Red 200 ms | Not all nodes in OP | ||
Green off / Red on | No boxes configured |
B510 (slave)
Display | LED | Color | Meaning |
|---|---|---|---|
CAN Shows the CAN status | Green | CAN is OK | |
Red | CAN in BUS off | ||
Green 200 ms / Red 200 ms | CAN warning | ||
Green and red flashing rapidly | Baud rate search active | ||
Green off / Red on | CAN not configured | ||
Tx/Rx Indicates CAN errors | Green on | Everything OK | |
Green 200 ms / Red 200 ms | All boxes in OP state, but the task has not yet started | ||
Red 200 ms | Not all boxes in OP | ||
Green off / Red on | No boxes configured |