Diag

Diag 1:


This tab offers an overview of the slave state and the Profibus connection. Here the diagnostic data of the preceding tabs can be displayed in consolidated form. The following and further important information can be viewed here:

BoxState: The current DpState is displayed here.

Receive-Error-Counter: Number of disturbed telegrams from the slave.

Repeat-Counter: Number of required repetitions due to missing or disturbed response from the slave.

NoAnswer-Counter: Number of telegrams that remained unanswered by the slave.

Last DPV1 error: Error-Decode, Error-Class, Error-Code and Error-Code 2 (see description of the DPV1 Error Codes).