Technical data
Technical data | CX2500-1061 |
---|---|
Interfaces | 1 x Ethernet |
Chipset | Intel®-Ethernet-Controller I210 |
Data transfer rates | 10/100/1000 Mbit/s with Power over Ethernet (PoE) |
Connection type | 1 x RJ45 |
Power supply | via system bus (through CX2100-0xxx power supply modules) |
PoE class | 0, 1, 2, 3 and 4 according to PoE standard IEEE 802.3af-2003 |
max. PoE power output | 15.4 W |
Max. power consumption | 3 W |
Dimensions (W x H x D) | 24 mm x 99 mm x 54.5 mm |
Weight | approx. 208 g |
Relative humidity | 95 % no condensation |
Operating/storage temperature | -25…+60 °C/-40…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |