LEDs on the Ethernet system interface
Display | LED | Meaning |
---|---|---|
SPEED 1 | OFF: 10 Mbit/s mode | |
LINK / ACT 1 | OFF: no connection. Green: port is connected to a network. The LED flashes if data traffic takes place on the port. | |
SPEED 2 | OFF: 10 Mbit/s mode | |
LINK / ACT 2 | OFF: no connection |