Technical data
Technical data | CX2500-1060 |
---|---|
Interfaces | 2 x Ethernet, 10/100/1000 Mbit/s |
Ethernet Controller | Intel® Ethernet Controller I210 |
Connection type | 2 x RJ45 |
Power supply | via system bus (through CX2100-0xxx power supply modules) |
max. power loss | 3 W |
Dielectric strength | 500 V (supply / internal electronics) |
Dimensions (W x H x D) | 24 mm x 99 mm x 54.5 mm |
Weight | approx. 195 g |
Relative humidity | 95% no condensation |
Operating/storage temperature | -25 °C ... +60 °C / -40 °C ... +85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |