CX2500-0070 - Technical data

The system interface CX2500-0070 expands a CX20x0 by four further USB interfaces.
|
Technical data |
CX2500-0070 |
|---|---|
|
Interfaces |
4 x USB 3.0, Type A |
|
Power supply |
via system bus (via power supply module CX2100-0xxx) |
|
Current supply |
max. 900 mA each Port max. 2000 mA total current |
|
max. Power loss |
2.4 W |
|
Dielectric strength |
500 V (supply / internal electronics) |
|
Dimensions (W x H x D) |
24 mm x 99 mm x 54,5 mm |
|
Weight |
approx. 195 g |
|
Operating/storage temperature |
-25° C ... +60° C / -40° C ... +85° C |
|
Relative humidity |
95% no condensation |
|
Vibration/shock resistant |
conforms to EN 60068-2-6 / EN 60068-2-27 |
|
EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
|
Protection class |
IP 20 |
Further Information: www.beckhoff.de/CX2000