Technical data
Technical data | CX2500-0062 |
|---|---|
Interfaces | 2 x Ethernet |
Chipset | Intel®-Ethernet-Controller I226 |
Data transfer rates | 10/100/1000/2500 Mbit/s |
Connection type | 2 x RJ45 |
Power supply | via system bus (through CX2100-0xxx power supply modules) |
Operating system | Windows 10 IoT Enterprise 2019 LTSC, 64-bit, Windows 10 IoT Enterprise 2021 LTSC, 64-bit |
Max. power consumption | 3 W |
Dimensions (W x H x D) | 24 mm x 99 mm x 54.5 mm |
Weight | approx. 195 g |
Relative humidity | 95 % no condensation |
Operating/storage temperature | -25° C ... +60 °C / -40 °C ... +85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |