CX2500-0061 - Technical data
Dimensions
The system module CX2500-0061 provides a further Power over Ethernet (PoE) interface for the CX20x0.
Technical data | CX2500-0061 |
---|---|
Interfaces | 1 x RJ45, 10/100/1000 MBit/s with Power-over-Ethernet (PoE) |
max. PoE power delivery | 15,4 W |
Supported devices | Devices of PoE Class 0, 1, 2, 3 and 4 as defined by PoE standard IEEE 802.3af-2003 |
Power supply | via system bus (through CX2100-0xxx power supply modules) |
max. Power loss | 3 W |
Dielectric strength | 500 V (supply / internal electronics) |
Dimensions (W x H x D) | 24 mm x 99 mm x 54,5 mm |
Weight | approx. 208 g |
Operating/storage temperature | -25° C ... +60° C / -40° C ... +85° C |
Relative humidity | 95 %, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP 20 |
Further Information: www.beckhoff.de/CX2000