Unpacking, installation and transport

The specified storage conditions must be adhered to (see "Technical data").

Dimensions and weight of the individual modules

Dimensions (W x H x D): 24 mm x 99 mm x 54.5 mm

Weight: approx. 203 g (system interface)

Unpacking

Proceed as follows to unpack the unit:

  1. Remove packaging.
  2. Do not discard the original packaging. Keep it for transporting the device in the future.
  3. Check the delivery for completeness by comparing it with your order.
  4. Please keep the associated paperwork. It contains important information for handling the unit.
  5. Check the contents for visible shipping damage.
  6. If you notice any shipping damage or inconsistencies between the contents and your order, you should notify Beckhoff Service.
Note
Danger of damage to the device!

During transport in cold conditions, or if the device is subjected to extreme temperature differences, condensation on and inside the device must be avoided. Prior to operation, the device must be allowed to slowly adjust to room temperature. Should condensation occur, a delay time of approximately 12 hours must be allowed before the unit is switched on.

Installation

The devices are designed for installation in control cabinets.

Shipping and relocation

Despite the robust design of the unit, the components are sensitive to strong vibrations and impacts. During transport, your computer should therefore be protected from excessive mechanical stress. Therefore, please use the original packaging.